??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BOS 12M-X-RS10-02
HELP_VARIABLE
Company
Balluff
Description
Photoelectric sensors
Bill of material
BALLUFF BOS 12M-X-RS10-02
VERF
Availability
Available
BC
Order code
BOS01WT
TC
Artikelbezeichnung
BOS 12M-X-RS10-02
PX
Product view
52107_00
ROT
Rotation
MOUNTING
Mounting
ICON
WEBINC
Product family
Through-beam sensors;Diffuse and through-beam sensors
W
Gewicht
0.09600 kg
TRAFFIC
Customs number
85365019
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Series = 12M, Dimension = Ø 12 x 60 mm, Principle of operation = Photoelectric sensor, Principle of optical operation = Through-beam sensor (Emitter), Beam characteristic = Divergent, Light type = LED, red light, Light spot size = Ø 280 mm at 8 m, Range = 0...8 m, Connection = Cable, 2.00 m, PVC, Housing material = Brass, nickel-plated, Material sensing surface = PMMA, Operating voltage Ub = 10...30 VDC, Approval/Conformity = CE, UKCA, cULus, WEEE, Trademark = Global
CAE
EPlan
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.